Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common-mode range: ±20V larger than required for RS-485
  • ±15kV HBM ESD protection on RS-485 bus pins
  • Wide supply range: 3V to 5.5V
  • Cable invert pin (ISL32457E and ISL32459E only) corrects for reversed cable connections while maintaining Rx full fail-safe functionality
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • Choice of RS-485 data rates: up to 20Mbps
  • Low quiescent supply current: 2.1mA

Description

The ISL3245xE are 3. 3V to 5V powered, fault protected, extended Common-Mode Range (CMR) differential transceivers for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are protected against overvoltages up to ±60V, and against ±15kV ESD strikes. These transceivers operate in environments with common-mode voltages up to ±20V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic-high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32457E and ISL32459E). The ISL32457E and ISL32459E include a cable invert function that reverses the polarity of the Rx and Tx bus pins in case the cable is misconnected during installation.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C
Devices Allowed on Bus128

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Plug-In Ultra-High Accuracy Weighing Scale Block Diagram
Industrial Weighing Scale
Accurate, scalable industrial scales for high-precision or portable low-power applications.
Mass flow controller block diagram features 32-bit MCU which integrates both system control and industrial EtherCAT and CAN network interfaces on a single chip.
Mass Flow Controller with EtherCAT & CAN Connectivity
MFCs enable mass and flow rate measurements and can be used for gas control in semiconductor manufacturing equipment.

Additional Applications

  • Utility Meters/Automated Meter Reading Systems
  • Air Conditioning Systems
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL32452EIBZActiveN/AOut of StockRoHS:EN
SOIC1ku | $2.448#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL32452EIBZ-TActiveN/AOut of StockRoHS:EN
SOIC1ku | $2.448#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL32452EIBZ-T7AActiveAvailableOut of StockRoHS:EN
SOIC1ku | $3.498#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL32452EIUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $2.448#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL32452EIUZ-TActiveN/AOut of StockRoHS:EN
MSOP1ku | $2.448#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL32452EIUZ-T7AActiveN/AIn StockRoHS:EN
MSOP1ku | $3.498#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN

Complete Your Design

Explore complementary products to elevate your design