Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low input offset: 75µV Max.
  • Input bias current: 15pA
  • Superb temperature drift
  • Voltage offset: 0.65µV/°C Max.
  • Input current: 0.9pA/°C Max.
  • Outstanding ESD performance
  • Human Body Model: 4.5kV
  • Machine Model: 500V
  • Charged Device Model: 1.5kV
  • Very low voltage noise, 10Hz: 14nV/√Hz
  • Low current consumption (per amp): 0.29mA Max.
  • Gain-bandwidth product: 1MHz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -40°C to +125°C
  • No phase reversal
  • Pb-free (RoHS compliant)

Description

The ISL28107, ISL28207 and ISL28407 are single, dual and quad amplifiers featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28107 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28207 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28407 is available in a 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.

Applications

  • Precision instruments
  • Medical instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Microphone pre-amplifier
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28407FBZObsoleteN/AOut of StockRoHS:EN
SOICN14#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28407FBZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICN14#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28407FBZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN14#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28407FBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICN14#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?