Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low power 60µA typical supply current
  • 1.5mV max offset voltage
  • 30pA max input bias current
  • 250kHz typical gain-bandwidth product
  • 105dB typical PSRR
  • 100dB typical CMRR
  • Single supply operation down to 2.4V
  • Input is capable of swinging above V+ and below V- (ground sensing)
  • Rail-to-rail input and output (RRIO)
  • Enable Pin - ISL28288 10 Ld MSOP package option only
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL28288 is a dual channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and to 100mV below the negative supply. The output operation is rail-to-rail. The ISL28288 draws minimal supply current while meeting excellent DC accuracy, AC performance, noise, and output drive specifications. The ISL28288 (10 Ld MSOP only) contains a power-down enable pin that reduces the power supply current to typically less than 4µA in the disabled state.

For equivalent performance in a single channel op amp, reference EL8188.

Applications

  • Battery- or solar-powered systems
  • 4mA to 25mA current loops
  • Handheld consumer products
  • Medical devices
  • Thermocouple amplifiers
  • Photodiode pre-amps
  • pH probe amplifiers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28288FBZObsoleteN/AOut of StockSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No-40 to +125°C
ISL28288FBZ-T7ObsoleteN/AOut of StockSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No-40 to +125°C
ISL28288FUZObsoleteN/AOut of StockMSOP10#Tube0.5mm3.0 x 3.0 x 0.86No-40 to +125°C
ISL28288FUZ-T7ObsoleteN/AOut of StockMSOP10#Reel20.5mm3.0 x 3.0 x 0.86YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?