Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low input offset voltage: ±70μV, max ISL28227SEH ±75μV, max
  • Superb offset voltage TC: 0.5μV/°C, max ISL28227SEH 1μV/°C, max
  • Wide supply range: 4.5V to 40V ISL28227SEH 4.5V to 36V
  • Very low voltage noise: 2.5nV/Hz
  • Input bias current: ±10nA, max
  • Gain-bandwidth product: 10MHz Unity gain stable
  • No phase reversal
  • Operating temperature range: -40°C to +125°C ISL28227SEH -55°C to +125°C

Description

The ISL28127, ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls and industrial controls. The ISL28127 single and ISL28227 dual are available in 8 Ld SOIC, TDFN and MSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range to -40°C to +125°C. The ISL28227SEH is available in a 10 Ld hermetic ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.

Applications

  • Precision Instruments
  • Medical Instrumentation
  • Industrial Controls
  • Active Filter Blocks
  • Data Acquisition
  • Power Supply Control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28127FRTZObsoleteN/AOut of StockRoHS:EN
TDFN8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28127FRTZ-T13ObsoleteN/AOut of StockRoHS:EN
TDFN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?