Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin-compatible family allows easy design upgrades
  • Excellent differential non-linearity (0.7LSB max)
  • Low THD: -86dB (typ)
  • Simple SPI-compatible serial digital interface
  • Low 3mA operating current
  • Power-down current between conversions 8µA (typ)
  • +5.25V to +2.7V supply
  • Excellent ESD survivability: 5kV HBM, 350V MM, 2kV CDM

Description

The ISL26320, ISL26321, ISL26322, ISL26323, ISL26324, ISL26325 and ISL26329 family of sampling SAR-type ADCs feature excellent linearity over supply and temperature variations, and offer versions with 1-, 2-, 4- and 8-channel single-ended inputs, and 1-, 2- and 4-channel differential inputs. A proprietary input multiplexer and combination buffer amplifier reduces the input drive requirements, resulting in lower cost and reduced board space. Specified measurement accuracy is maintained with input signals up to VDD. Members of the The ISL26320, ISL26321, ISL26322, ISL26323, ISL26324, ISL26325 and ISL26329 family of Low-Power ADCs offer pinout intercompatibility, differing only in the analog inputs, to support quick replication of proven layouts across multiple design platforms. The serial digital interface is SPI compatible and is easily interfaced to popular FPGAs and microcontrollers. Power consumption is limited to 15mW at a sampling rate of 250kSPS, and an operating current of just 8µA typical between conversions, when configured for Auto Power-down mode. The ISL26320, ISL26321, ISL26322, ISL26323, ISL26324, ISL26325 and ISL26329 feature up to 5kV Human Body Model ESD survivability and are available in the popular SOIC and TSSOP packages. Performance is specified for operation over the full industrial temperature range (-40°C to +125°C).

Applications

  • Industrial process control
  • Energy measurement
  • Multichannel data acquisition systems
  • Pressure sensors
  • Flow controllers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL26320FBZObsoleteN/AOut of StockRoHS:EN
SOIC8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL26320FBZ-TObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL26320FBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?