Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8 Programmable Voltages with Band Gap trimmed Reference
  • 4-Channel Programmable Amps with feedback inputs for Level Shifter Reference Voltages
  • Integrated Programmable VCOM Calibrator
  • 1 VCOM Op Amp
  • 2 Banks of EEPROM Storage
  • 260 bits of memory size
  • rewriteable 300 times
  • 15mV Resolution (10-bits)
  • Analog Supply: 12V to 18V @ 15mA (Unloaded)
  • Digital Supply: 2.4V to 3.3V @ 1mA (Unloaded)
  • I2C Interface
  • Pb-free (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL24837 is an 8-Channel programmable reference voltage generator with band gap trimmed reference, 4-Channel programmable reference voltages of level shifter with 1-Channel Op amp, and a digitally-controlled VCOM Calibrator.

Applications

  • TFT-LCD Column Driver Reference Generator
  • General-Purpose Reference Voltage Generators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Pkg. Dimensions (mm)Temp. Range (°C)
ISL24837IRZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFN32#5.0 x 6.0 x 0.90-40 to +85°C
ISL24837IRZ-T13ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFN32#6 x 5 x 1-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?