Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Adjustable 8-bit, 256-Step, Current Sink Output
  • 60MHz VCOM Buffer/Amplifier
  • On-Chip 8-Bit EEPROM
  • Up/Down Counter Interface
  • Guaranteed Monotonic Over-Temperature
  • 4.5V to 19.0V Analog Supply Range for Normal Operation (10.8V Minimum Analog Supply Voltage for Programming)
  • 2.25V to 3.6V Logic Supply Voltage Operating Range
  • Pb-free (RoHS-compliant)
  • Ultra-Thin 10 Ld TDFN (3x3x0.8mm max)

Description

The ISL24212 is an 8-bit programmable current sink that can be used in conjunction with an external voltage divider to generate a voltage source (VCOM) positioned between the analog supply voltage and ground. The current sinks full-scale range is controlled by an external resistor, RSET. With the appropriate choice of external resistors R1 and R2, the VCOM voltage range can be controlled between any arbitrary voltage range. The ISL24212 has an 8-bit data register and 8-bit EEPROM for storing both a volatile and a permanent value for its output, accessible through a single up/down counter interface pin (CTL). After the part is programmed with the desired VCOM value, the Counter Enable pin (CE) can be grounded to prevent further changes. On every power-up, the EEPROM contents are automatically transferred to the data register and the pre-programmed output voltage appears at the VCOM_OUT pin. The ISL24212 also features an integrated, wide-bandwidth, high output drive buffer amplifier that can directly drive the VCOM input of an LCD panel. The ISL24212 is available in an 10 Ld 3mm x 3mm TDFN package. This package has a maximum height of 0. 8mm for very low profile designs. The ambient operating temperature range is -40°C to +85°C.

Applications

  • LCD Panel VCOM Generator
  • Electrophoretic Display VCOM Generator
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ISL24212IRTZObsoleteN/AOut of StockRoHS:EN
TDFNTube1600
ISL24212IRTZ-T13ObsoleteN/AOut of StockRoHS:EN
TDFNReel6000
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?