Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Reference output voltage option
  • 1.25V, 2.5V, 5.0V, and 7.5V
  • Initial accuracy:
    • ISL21090-12: ±0.03%
    • ISL21090-25: ±0.02%
    • ISL21090-50: ±0.025%
    • ISL21090-75: ±0.035%
  • Output voltage noise (0.1Hz to 10Hz): 1.0µVP-P typ (1.25V option)
  • Supply current : 750µA (1.25V option)
  • Temperature coefficient: 7ppm/°C max
  • Output current capability: 20mA
  • Line regulation: 6ppm/V (1.25V option)
  • Load regulation: 2.5ppm/mA (1.25V option)
  • Operating temperature range: -40 °C to +125 °C

Description

The ISL21090 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range. The ISL21090 uses Renesas' Advanced Bipolar technology to achieve sub 1.0µVP-P (1.25V option) 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.02% (2.5V option). The ISL21090 offers 1.25V, 2.5V, 5.0V, and 7.5V output voltage options with a 7ppm/°C temperature coefficient and also provides excellent line and load regulation. These devices are offered in an 8 Ld SOIC package. The ISL21090 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.

Applications

  • High-end instrumentation
  • Precision voltage sources for data acquisition system,
  • industrial control, communication infrastructure
  • Process control and instrumentations
  • Active source for sensors
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL21090BFB875Z-TKObsoleteN/AIn StockRoHS:EN
SOICN8#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits

Knowledge Base

  1. ISL21090 Recommended Compensation Capacitor

    The recommended value varies with the output capacitance. The following tables show the recommended values. 1.25 VOUT   Cout (uF) Ccomp (nF) 0.1 1 1 10 10 30   2.5, 5.0 and 7.5 VOUT Options   Cout (uF) Ccomp (nF) 0.1 1 1 1 10 10   Suitable ...

    Jul 23, 2025
  2. Is it possible to use the ISL21090 without a compensation capacitor?

    It is possible to use these voltage references without a compensation capacitor if the output capacitance is under 100pF for ISL21090B12 (1.25 VOUT version). For the other versions (2.5V, 5.0V and 7.5V) the output capacitance must be either under 100pF or between 50nF to 100nF. However ...

    Jul 23, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?