Skip to main content
Renesas Electronics Corporation

Features

  • Protocol: ISO 11898-1 compliant (standard and extended frames)
  • Reception
    • Data frame and remote frame can be received
    • Selectable receiving ID format (only standard ID, only extended ID, or both IDs)
    • Programmable one-shot reception function
    • Selectable from overwrite mode (message overwritten) and overrun mode (message discarded)
    • The reception complete interrupt can be individually enabled or disabled for each mailbox
  • Transmission
    • Data frame and remote frame can be transmitted
    • Selectable transmitting ID format (only standard ID, only extended ID, or both IDs)
    • Programmable one-shot transmission function
    • Selectable from ID priority mode and mailbox number priority mode
    • Transmission request can be aborted (the completion of abort can be confirmed with a flag)
    • The transmission complete interrupt can be individually enabled or disabled for each mailbox

Description

This IP is a single-channel of a Controller Area Network (CAN) controller that complies with the ISO 11898-1 standards. The CAN controller transmits and receives both message formats: the standard identifier (ID), which is 11 bits, and the 29-bit extended ID.

Parameters

AttributesValue
ProtocolCAN
FunctionController
ProcessSoft macro
Interface-
Number of Channels1
Part NumberStatusProtocolFunctionProcessInterfaceNumber of Channels
IP/CANCTLActiveCANControllerSoft macro-1