Skip to main content
Renesas Electronics Corporation
CAN Controller IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolCAN
FunctionController
ProcessSoft macro
Interface-
Number of Channels1
Data Rate RS-485/RS-232-

Description

This IP is a single-channel of a Controller Area Network (CAN) controller that complies with the ISO 11898-1 standards. The CAN controller transmits and receives both message formats: the standard identifier (ID), which is 11 bits, and the 29-bit extended ID.