Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 20uApp receiver sensitivity for 10-12 BER at 10.3 Gbps
  • Better than 1.0mApp overload
  • 66mW per channel power consumption
  • Adjustable output swing size and pre-emphasis in limiting mode and signal detect threshold
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip

Description

The HXR5112A Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier and a versatile CML output stage for twelve optical channels.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
HXR5112A-DNTObsoleteN/AOut of StockWAFER0WFPYese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?