Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drives Two N-Channel MOSFETs
  • Operates From +5V or +12V Input
  • Simple Single-Loop Control Design
  • Voltage-Mode PWM Control
  • Fast Transient Response
  • High-Bandwidth Error Amplifier
  • Full 0% to 100% Duty Ratio
  • Excellent Output Voltage Regulation
  • 1.27V Internal Reference
  • ±1% Over Line Voltage and Temperature
  • Over-Current Fault Monitor
  • Does Not Require Extra Current Sensing Element
  • Uses MOSFETs rDS(ON)
  • Small Converter Size
  • Constant Frequency Operation
  • 200kHz Free-Running Oscillator Programmable from 50kHz to Over 1MHz
  • 14 Pin, SOIC and TSSOP Package
  • Pb-Free Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The HIP6006 provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N Channel MOSFETs in a synchronous-rectified buck topology. The HIP6006 integrates all of the control, output adjustment, monitoring and protection functions into a single package. The output voltage of the converter can be precisely regulated to as low as 1. 27V, with a maximum tolerance of ±1% over temperature and line voltage variations. The HIP6006 provides simple, single feedback loop, voltage-mode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0% to 100%. The HIP6006 protects against over-current conditions by inhibiting PWM operation. The HIP6006 monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.

Applications

  • Power Supply for Pentium®, Pentium Pro, PowerPC™ and Alpha™ Microprocessors
  • High-Power 5V to 3xV DC-DC Regulators
  • Low-Voltage Distributed Power Supplies
Part NumberStatusSamplesStockPackageCarrier TypeMOQ
HIP6006CBZObsoleteN/AIn StockSOICNTube2000
HIP6006CBZ-TObsoleteN/AOut of StockSOICNReel2500
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?