Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 micron radiation hardened CMOS SOS
  • Total dose 200K RAD (Si)
  • Dose rate survivability >1012 RAD (Si)/s (20ns pulse)
  • Dose rate upset >1010 RAD (Si)/s (20ns pulse)
  • Single event ray upset rate <2 x 10-9 errors/bit day (Typ)
  • LET threshold >100 MEV-cm2/mg
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
  • VIL = 0.8 VCC (Max)
  • VIH = VCC/2 (Min)
  • Input current levels Ii = 5µA at VOL, VOH

Description

The Intersil HCTS164MS is a radiation hardened 8-bit serial-in/parallel-out shift register with asynchronous reset. The HCTS164MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
HCTS164DMSRObsoleteN/AOut of StockSBDIP14#TubeNot Applicable2.5mm19.0 x 7.4 x 2.415962R9566301VCCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
HCTS164KMSRObsoleteN/AOut of StockCFP14#TrayNot Applicable1.3mm9.8 x 6.5 x 0.005962R9566301VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?