Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 Micron Radiation Hardened CMOS SOS
  • Total Dose 200K or 1 Mega-RAD(Si)
  • Latch-Up Free Under Any Conditions
  • Fanout (Over Temperature Range)
  • Bus Driver Outputs - 15 LSTTL Loads
  • Military Temperature Range: -55°C to +125°C
  • Significant Power Reduction Compared to LSTTL ICs
  • DC Operating Voltage Range: 4.5V to 5.5V
  • LSTTL Input Compatibility
  • VIL = 0.8V Max
  • VIH = VCC/2 Min
  • Input Current Levels Ii ≤ 5µA at VOL, VOH

Description

Support is limited to customers who have already adopted these products.

The Intersil HCS245MS is a Radiation Hardened Non-Inverting Octal Bidirectional Bus Transceiver, Three-State, intended for two-way asynchronous communication between data busses. The HCS245MS allows data transmission from the A bus to the B bus or from the B bus to the A bus. The logic level at the direction input (DIR) determines the data direction. The output enable input (OE) puts the I/O port in the high-impedance state when high. The HCS245MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCS245MS is supplied in a 20 lead Weld Seal Ceramic flatpack (K suffix) or a Weld Seal Ceramic Dual-In-Line Package (D suffix).

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HCS245DMSRObsoleteN/AOut of StockSBDIP20#TubeNot Applicable2.5mm25.4 x 7.5 x 2.415962-96797ExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HCS245KMSRObsoleteN/AOut of StockCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.005962-96797ExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?