Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • This Circuit is Processed in Accordance to MIL-STD- 883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • High Slew Rate 7V/µs (Min)
  • Unity Gain Bandwidth 5MHz (Min)
  • Low Noise Voltage (at 1kHz) 4.5nV/√Hz (Max)
  • Low Offset Voltage 100µV (Max)
  • Low Offset DriftWith Temperature 1.8µV/oC (Max)
  • High CMRR 100dB (Min)
  • High Voltage Gain 700kV/V (Min)

Description

Support is limited to customers who have already adopted these products.

The HA-5127/883 monolithic operational amplifier features an excellent combination of precision DC and wideband high speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise precision instrumentation performance with high speed, wideband capability. This amplifier's impressive list of features include low VOS, wide gain-bandwidth, high open loop gain, and high CMRR. Additionally, this flexible device operates over a wide supply range while consuming only 120mW of power. Using the HA-5127/883 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127/883's qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers, and signal conditioning circuits.

Applications

  • High Speed Signal Conditioners
  • Wide Bandwidth Instrumentation Amplifiers
  • Low Level Transducer Amplifiers
  • Fast, Low Level Voltage Comparators
  • Highest Quality Audio Preamplifiers
  • Pulse/RF Amplifiers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HA2-5127/883ObsoleteN/AOut of StockCAN8#TrayNot ApplicableExemptGold Plate-e470-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?