Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/3042 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeOperating Freq (Max) (MHz)Lead Count (#)TimerADCCAN (ch)EthernetLVD or PVDDMATemp. Range (°C)
D73042VF8VObsoleteN/AOut of StockFQFPH8/300H168MHz100#16-bit x 5-ch10-bit x 8-chNoNoNo-20 to +75
HD6433040SXXXFNRNDN/AOut of StockFQFPH8/300H3216MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo
HD6433040SXXXFINRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433040SXXXFPNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433040SXXXFPJNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433040SXXXTFNRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433040SXXXTFINRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433041SXXXFNRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433041SXXXFINRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433041SXXXFPNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433041SXXXFPJNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433041SXXXTFNRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433041SXXXTFINRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433042SXXXFNRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433042SXXXFINRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433042SXXXFPNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433042SXXXFPJNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433042SXXXTFNRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433042SXXXTFINRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6473042F16VNRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473042FI16VNRNDN/AOut of StockFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6473042FP16JVNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6473042FP16VNRNDN/AOut of StockQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473042TF16VNRNDN/AOut of StockTFQFPH8/300H1616MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473042VF10VNRNDN/AOut of StockFQFPH8/300H1610MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473042VFP8VNRNDN/AOut of StockQFPH8/300H168MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473042VTF8VNRNDN/AOut of StockTFQFPH8/300H168MHz100#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?