Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • >70GHz 3dB E/O bandwidth
  • >10dB dynamic range of gain control
  • <2.0W (typical) power consumption for 2.0Vppd output voltage swing
  • AC-coupled 100Ω differential input
  • Open-collector configuration output stage that can drive DC-coupled 60Ω differential
  • Ultra-low inter-channel crosstalk
  • Up to 15dB of peaking to compensate for package and modulator losses
  • Precise analog and digital monitoring and control of gain and output voltage swing
  • <1MHz low-frequency cutoff
  • Optical Internetworking Forum (OIF)-compliant serial peripheral interface (SPI) for programmability

Description

The GX79474 is a low-power, high-performance, quad-channel linear driver chip designed for 800Gbps and beyond optical integrated transmitter small form factor (SFF) modules for metro and long-haul applications.

The GX79474 integrates analog control and digital (through an SPI interface) control circuitry for precise, independent driving level control and monitoring. Each driver channel has a 100Ω differential AC-coupled input and 60Ω differential interface with an open-collector type output stage, suitable for InP-based and silicon photonics-based Mach-Zehnder modulators.

Parameters

AttributesValue
FunctionLinear Driver
Data Rate Max (Gbps)96
Channels (#)4
Output TypeDifferential
Output Voltage (V)2

Package Options

Pkg. Type
WAFER

Applications

  • 800G and beyond advanced multi-level QAM modulation systems
  • High-bandwidth small form factor optical integrated modules
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
GX79474-DNTActiveAvailableOut of StockWAFER0WFPYese3 Sn-5 to 95°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?