Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 95µA maximum supply current
  • Maximum input offset voltage
  • 300µV (EL8172)
  • 1500µV (EL8171)
  • 50pA maximum input bias current
  • 450kHz -3dB bandwidth (G = 10)
  • 170kHz -3dB bandwidth (G = 100)
  • Single supply operation
  • Input voltage range is rail-to-rail
  • Output swings rail-to-rail
  • Ground sensing
  • Pb-free (RoHS compliant)

Description

The EL8171 and EL8172 are micropower instrumentation amplifiers optimized for single supply operation over the +2. 4V to +5. 5V range. Inputs and outputs can operate rail-to-rail. As with all instrumentation amplifiers, a pair of inputs provide very high common-mode rejection and are completely independent from a pair of feedback terminals. The feedback terminals allow zero input to be translated to any output offset, including ground. A feedback divider controls the overall gain of the amplifier. The EL8172 is compensated for a gain of 100 or more, and the EL8171 is compensated for a gain of 10 or more. The EL8171 and EL8172 have PMOS input devices that provide sub-nA input bias currents. The amplifiers can be operated from one lithium cell or two Ni-Cd batteries. The EL8171 and EL8172 input range goes from below ground to slightly above positive rail. The output stage swings completely to ground (ground sensing) or positive supply - no pull-up or pull-down resistors are needed.

Applications

  • Battery- or solar-powered systems
  • Strain gauges
  • Current monitors
  • Thermocouple amplifiers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL8172FSZObsoleteN/AIn StockRoHS:EN
SOICN8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
EL8172FSZ-T7ObsoleteN/AIn StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
EL8172FSZ-T7AObsoleteN/AIn StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?