Skip to main content
Renesas Electronics Corporation

Features

  • 3-State output
  • 3V and 5V input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 2A Peak drive
  • Low, matched output impedance 5Ω
  • Low quiescent current 2.5mA
  • Wide operating voltage 4.5V to 16V
  • Pb-free available (RoHS compliant)

Description

The EL7232 3-state drivers are particularly well suited for ATE and microprocessor based applications. The low quiescent power dissipation makes this part attractive in battery applications. The 2A peak drive capability, makes the EL7232 an excellent choice when driving High-Speed capacitive lines, as well. The input circuitry provides level shifting from TTL levels to the supply rails. The EL7232 is available in 8 Ld PDIP and 8 Ld SO packages.

Parameters

AttributesValue
Drivers (#)2
Input Voltage (Max) (V)15
Peak Output Current IPK (A)2
Rise Time (μs)10
Fall Time0.013
Turn On Delay (ns)18
Turn Off Delay (ns)20
IS (mA)2.5
Input Supply Range (V)4.5 - 15
Output Signal Range0 to +15
Input Signal Range0 to 15

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Parallel bus line drivers
  • EPROM and PROM programming
  • Motor controls
  • Charge pumps
  • Sampling circuits
  • Pin drivers
  • Bridge circuits

Applied Filters: