Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Gain-of-1 bandwidth = 1.4GHz/gain-of-2 bandwidth = 800MHz
  • 6000V/µs slew rate
  • Single and dual supply operation from 5V to 12V
  • Low noise = 1.7nV/√Hz
  • 8.5mA supply current
  • Fast enable/disable (EL5166 only)
  • 600MHz family - (EL5164 and EL5165)
  • 400MHz family - (EL5162 and EL5163)
  • 200MHz family - (EL5160 and EL5161)
  • Pb-free available (RoHS compliant)

Description

The EL5166 and EL5167 amplifiers are of the current feedback variety and exhibit a very high bandwidth of 1. 4GHz at AV = +1 and 800MHz at AV = +2. This makes these amplifiers ideal for today's High-Speed video and monitor applications, as well as a number of RF and IF frequency designs. With a supply current of just 8. 5mA and the ability to run from a single supply voltage from 5V to 12V, these amplifiers offer very high performance for little power consumption. The EL5166 also incorporates an enable and disable function to reduce the supply current to 13µA typical per amplifier. Allowing the CE pin to float or applying a low logic level will enable the amplifier. The EL5167 is offered in the 5 Ld SOT-23 package and the EL5166 is available in the 6 Ld SOT-23 as well as the industry-standard 8 Ld SOIC packages. Both operate over the industrial temperature range of -40°C to +85°C.

Applications

  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
  • Test equipment
  • Instrumentation
  • Current to voltage converters

Applied Filters: