Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Triple 2:1 and 4:1 multiplexers for RGB
  • Internally set gain-of-1
  • High-Speed three-state outputs (HIZ)
  • Power-down mode (ENABLE)
  • Latch enable (EL4340)
  • ±5V operation
  • ±870 V/µs slew rate
  • 500MHz bandwidth
  • Typical supply currents 10mA/ch (EL4340) and 15.3mA/ch (EL4342)
  • Pb-free (RoHS compliant)

Description

The EL4340, EL4342 are fixed unity gain mux amps featuring high slew rates and excellent bandwidth for video switching. These devices feature a high impedance output state (HIZ) that enables the outputs of multiple devices to be wired together. A power-down mode (ENABLE) is included to turn off un-needed circuitry in power sensitive applications. The ENABLE pin, when pulled high, sets the EL4340, EL4342 into standby power mode - consuming just 18mW. An added feature in the EL4340 is a latch enable function (LE) that allows independent logic control using a common logic bus.

Applications

  • HDTV/DTV analog inputs
  • Video projectors
  • Computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL4340IUZObsoleteN/AIn StockRoHS:EN
QSOP24#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL4340IUZ-T13ObsoleteN/AOut of StockRoHS:EN
QSOP24#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL4340IUZ-T7ObsoleteN/AOut of StockRoHS:EN
QSOP24#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?