Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Resolution (bits)
Channels (#)
Conversion Rate (Max) (kSPS)
INL (%FS)
Analog Supply Voltage (V)
Digital Supply Voltage (V)
Supply Voltage (V)
Power Consumption (mW)
Noise (μVrms)
Qualification Level
Lead Count (#)
Pkg. Type
Radiation Tolerant 8-Channel 14-Bit 900/480ksps SAR ADC
Active
—
Samples Available
14
8
900
—
4.5 - 5.5
—
—
90
—
Radiation Tolerant Plastic
48
TQFP
Radiation Hardened 8-Channel 14-Bit 900/480kSPS SAR ADC
Active
—
Samples Available
14
8
960
—
4.5 - 5.5
—
—
90
—
Class Ve, EM
28
CFP
Complete, 12-Bit A/D Converters with Microprocessor Interface
Active
—
Samples Available
12
1
40
—
5
—
—
385
—
Standard
28
SBDIP
Low-Noise 24-bit Delta Sigma ADC
Active
1ku | $11.90
Samples Available
24
2
4
0.0002
4.75 - 5.25
2.7 - 5.25
4.75 - 5.25
33.75
0.007
Standard
24
TSSOP
Low-Noise 24-bit Delta Sigma ADC
Active
1ku | $9.34
Samples Available
24
2
0.08
0.0002
5
2.7 - 5.25
5
50
1.2
Standard
24
TSSOP
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
12
1
40
—
5
—
—
385
—
Class Q
28
SBDIP
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
12
1
67
—
5
—
—
515
—
Class Q
28
SBDIP
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Resolution (bits)
Enabled
Resolution (bits)
Channels (#)
Enabled
Channels (#)
Conversion Rate (Max) (kSPS)
Enabled
Conversion Rate (Max) (kSPS)
INL (%FS)
Enabled
INL (%FS)
Analog Supply Voltage (V)
Enabled
Analog Supply Voltage (V)
Digital Supply Voltage (V)
Enabled
Digital Supply Voltage (V)
Supply Voltage (V)
Enabled
Supply Voltage (V)
Power Consumption (mW)
Enabled
Power Consumption (mW)
Noise (μVrms)
Enabled
Noise (μVrms)
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products