Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 21.6 Noise-free bits
  • Low noise amplifier with gains of 1x/2x/64x/128x
  • RMS noise: 10.6nV @ 10Sps (PGA = 128x)
  • Linearity error: 0.0002% FS
  • Simultaneous rejection of 50Hz and 60Hz (@ 10Sps)
  • Two (ISL26132) or four (ISL26134) channel differential input multiplexer
  • On-chip temperature sensor (ISL26132)
  • Automatic clock source detection
  • Simple interface to read conversions
  • +5V Analog, +5 to +2.7V digital supplies
  • Pb-Free (RoHS compliant)
  • TSSOP packages: ISL26132, 24 pin; ISL26134, 28 pin

Description

The ISL26132 and ISL26134 are complete analog front ends for high resolution measurement applications. These 24-bit Delta-Sigma Analog-to-Digital Converters include a very low-noise amplifier and are available as either two or four differential multiplexer inputs. The devices offer the same pinout as the ADS1232 and ADS1234 devices and are functionally compatible with these devices. The ISL26132 and ISL26134 offer improved noise performance at 10Sps and 80Sps conversion rates. The on-chip low-noise programmable-gain amplifier provides gains of 1x/2x/64x/128x. The 128x gain setting provides an input range of ±9. 766mVFS when using a 2. 5V reference. The high input impedance allows direct connection of sensors, such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The inputs accept signals 100mV outside the supply rails when the device is set for unity gain. The Delta-Sigma ADC features a third order modulator providing up to 21. 6-bit noise-free performance. The device can be operated from an external clock source, crystal (4. 9152MHz typical), or the on-chip oscillator. The two channel ISL26132 is available in a 24 Ld TSSOP package and the four channel ISL26134 is available in a 28 Ld TSSOP package. Both are specified for operation over the automotive temperature range (-40°C to +105°C).

Parameters

AttributesValue
Resolution (bits)24
Channels (#)2
Conversion Rate (Max) (kSPS)0.08
INL (%FS)0.0002
Analog Supply Voltage (V)5 - 5
Digital Supply Voltage (V)2.7 - 5.25
Supply Voltage (V)5 - 5
Power Consumption (mW)50
Noise (μVrms)1.2
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP7.8 x 4.4 x 0.00240.7

Applications

  • Weigh Scales
  • Temperature Monitors and Controls
  • Industrial Process Control
  • Pressure Sensors
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL26132AVZActiveAvailableIn StockRoHS:EN
TSSOP1ku | $9.3424#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN
ISL26132AVZ-TActiveN/AOut of StockRoHS:EN
TSSOP1ku | $9.3424#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN
ISL26132AVZ-T7AObsoleteN/AIn StockRoHS:EN
TSSOP24#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C

Knowledge Base

  1. What is the maximum external clock input frequency for ISL26132?

    Question:What is the maximum external clock input frequency for this part?   Answer: 8 MHz is the maximum clock input frequency.   A caution though, the 4.9152 MHz clock causes the ADC to convert at either 10 Sps or 80 Sps. The converter uses a SINC filter. Running at 10 ...