Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Bluetooth dual mode, Bluetooth 6.0 compliant
  • 32-bit Arm Cortex-M33F processor, up to 160MHz
  • Tensilica Fusion F1 DSP, up to 320MHz
  • Low-power voice activity detection (VAD) and hot-word detection (HWD)
  • USB 2.0 HS/FS device interface
  • 80MHz Quad/Octa SPI Flash controller with on-the-fly M33 XIP decryption
  • 80MHz Quad SPI PSRAM/Flash controller
  • Cryptographic engine supporting AES-128/192/256 and SHA-224/256
  • Audio Development Platform (ADP) for streamlined integration
  • Highly efficient external system PMIC
  • External Smart ANC Codec for advanced noise cancellation

Description

The DA14870 Bluetooth® dual-mode audio IC, combined with Renesas Smart Codecs and system PMICs, forms a flexible, low-power chipset for high-performance portable Bluetooth audio products. It features an Arm® Cortex®-M33F processor, Tensilica® Fusion F1 audio DSP, Bluetooth SIG v6.0 qualified core layers, and a rich set of peripherals and communication interfaces, including USB 2.0 HS/FS. A dedicated low-power Edge AI Neural Network Processor (NNP) supports advanced features such as voice activity detection (VAD), hot-word detection (HWD), acoustic event detection (e.g., glass breaking), and audio scene detection (e.g., music), enabling contextual awareness.

The DA14870 development kit, including the Customer Development Kit (CDK) hardware and Audio Development Platform (ADP) software and tools, provides a flexible platform to accelerate Bluetooth audio product deployment and reduce time to market.

Parameters

AttributesValue
Device FunctionsSingle chip
I/O TypeGPIOs, SPIs, UARTs, I2Cs, I3C, USB2.0, DAIs, PDMs, 6 ch ADC
Memory ExternalYes
Power Amplifier12
Processor CPU MIPS (MIPS)160
Processor DSP MIPS (MIPS)320
Radio DECT (6.0)No
Radio JDECTNo
Radio KDECTNo
Software SupportADP, ADP - NNP, ADP - NNP&PYOUR
Temp. Range (°C)-30 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
VFBGA4.20x4.65104
WLCSP2.90x3.4264

Application Block Diagrams

TFT instrument cluster block diagram features a high‑performance dual-core MCU, built‑in AI acceleration and extensive connectivity options, including CAN, Wi‑Fi, Bluetooth LE, GPS, and GSM 4G.
TFT Instrument Cluster with Bluetooth Audio and Telematics
TFT instrument cluster with integrated telematics, graphics, and AI for cost‑efficient connected mobility.
Bluetooth Low Energy audio player interactive block diagram features an ultra-low power Bluetooth audio SoCs, audio codec, boost converter, and battery charger IC.
Bluetooth Low Energy Audio Player
Modular Bluetooth LE audio player with ultra-low power and voice control for smart, portable devices.

Additional Applications

  • Bluetooth classic and Low Energy (LE) hearables
  • Bluetooth LE Auracast™ sink and source
  • Hearing protection earwear
  • Hearing assistive earwear
  • Wireless mobile gaming
  • Wireless audio gateways

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Software SupportLead Count (#)Pkg. Dimensions (mm)Carrier TypeTemp. Range (°C)
DA14870-10D00GH2ActiveN/AOut of StockWLCSPADP - NNP&PYOUR64#2.90x3.42Reel-30 to +85°C
DA14870-10N00GH2ActiveN/AOut of StockWLCSP1ku | $5.3ADP - NNP64#2.90x3.42Reel-30 to +85°C
DA14870-10N01GH2ActiveN/AOut of StockWLCSPADP64#2.90x3.42Reel-30 to +85°C
DA14870-11D00H22ActiveN/AOut of StockVFBGAADP - NNP&PYOUR104#4.20x4.65Reel-30 to +85°C
DA14870-11N00H22ActiveN/AOut of StockVFBGA1ku | $5.3ADP - NNP104#4.20x4.65Reel-30 to +85°C
DA14870-11N01H22ActiveN/AOut of StockVFBGAADP104#4.20x4.65Reel-30 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?