Features
- IT(AV): 6A
- VDRM: 600V
- IGT: 10mA
- Tj: 150 °C
- Insulated Type (Viso: 2000V)
- Planar Passivation Type
Description
The CR6FM-12B 600V, 6A thyristor for medium power offers a 1V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.
Applications
- General-purpose
- Power supply
- Motor control
- Heater control
Applied Filters: