Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(AV) : 3 A
  • VDRM : 400 V
  • IGT : 30 mA
  • Planar Passivation Type
  • RoHS Compliant

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CR3AS-8ME-T13#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3A4#Embossed TapeYes
CR3AS-8ME#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3A4#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?