Features
- 169fs RMS phase jitter (12kHz to 20MHz, 156.25MHz)
- PCIe® Gen6 Common Clock (CC) 27fs RMS
- PCIe SRIS and SRNS support
- 1kHz to 650MHz (differential) and 1kHz to 200MHz (single-ended) outputs
- LVCMOS, LVDS, or Low-Power HCSL output types with simple AC coupling to LVPECL and CML. LP-HCSL integrates terminations
- Seven programmable general purpose input/outputs (GPIO)
- 1MHz I2C serial port
- Multiple configurations can be stored in internal one-time programmable (OTP) memory
- 1.8V and/or 3.3V operation
- IATF 16949 manufacturing support
- Package options:
- 12 differential or 24 single-ended outputs
- 6mm x 6mm x 0.75mm, 48-QFN package
- RC21211: Single crystal
- RC21212: Dual crystal
- 8 differential or 16 single-ended outputs
- 5mm x 5mm x 0.75mm, 40-QFN package
- RC21213: Single crystal
- RC21214: Dual crystal
- 12 differential or 24 single-ended outputs
Description
The RC2121 family of devices are high-performance programmable clock generators with added diagnostic features to support automotive applications. These RC2121 clock generators are ISO 9001 compliant, AEC-Q100 qualified, can function in the temperature range of -40 °C to 105 °C (Grade 2 equivalent), and provide support for the production part approval process (PPAP).
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| Function | Generator |
| Outputs (#) | 40, 48 |
| Output Type | LP-HCSL, LVDS, LVCMOS |
| Output Freq Range (MHz) | 0.001 - 650, 0.001 - 200 |
Application Block Diagrams
| Automotive Communication Gateway Platform Integrated automotive gateway platform with R-Car S4 SoC, multi-network support, and optimized power management. |
Additional Applications
- Infotainment
- Gateways
- Domain controllers
- Zone controllers