Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wi-Fi 6 (802.11ax) R2
  • Concurrent dual band, dual transceiver
  • 6Gbps aggregated PHY/data link speed
  • Single PCIe 3.0 (dual-lane) interface
  • Small 11x11 BGA package
  • DL/UL MU-OFDMA support
  • DL/UL MU-MIMO support
  • Beamforming support
  • Uplink scheduling
  • QAM 1024 (MCS 10, 11) modulation
  • 20, 40, 80, 160MHz support in 5GHz
  • 20, 40MHz support in 2.4GHz
  • WEP, WPA, WPA2, WPA3, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS
  • IEEE 802.11e, h, i, k, r, v, w, z support
  • Advanced spectrum Intelligence

Description

The CL8080 is a high-performing, highly integrated Wi-Fi 6 (802.11ax) R2 PCIe chip that delivers best Wi-Fi network performance for its size by combining two Wi-Fi 6 radios into a single 11x11mm PCIe chip. The chip employs two concurrent dual-band Wi-Fi 6 radios with 8T8R architecture that can drive aggregated PHY/data link speeds up to 6Gbps. The two independent radios can function as an access point, client, AP/CLI, connectivity + dedicated spectrum intelligent engine.

CL8080 integrates dual MAC, dual PHY, analog and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.

The CL8080 is designed to support standard based features addressing security, quality of service and international regulation, as well as above-standard integrated value-add functionalities based on embedded and edge software technologies.

Applications

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • SMB Access Points
  • Routers
  • Extenders
  • Mesh Nodes
  • Bandwidth-Intense Connected IoT
  • Smart TVs
  • Industrial PLCs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
CL8080NRNDN/AOut of StockPackage0BoxNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?