Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 8A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 10mA
  • Viso: 1800V
  • Insulated Type
  • Planar Type
  • UL Recognized: File No. E223904

Description

The BCR8LM-12LA 600V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 0.01A gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.

Applications

  • Switching mode power supply
  • Washing machines
  • Motor control
  • Heater control
  • General-purpose AC power control
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
BCR8LM-12LA#B00ObsoleteN/AOut of StockTO-220FL3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?