Features
- IT (RMS): 8A
- VDRM: 800 V (Tj = 125 °C)
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 30mA
- Insulated Type
- Planar Passivation Type
- Viso: 2000V
Description
The BCR8FM-14LJ 700V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for white goods and home appliance applications.
Applications
- Power supply
- Solid state relay
- Motor control
- Heater control
- General-purpose AC power control
Applied Filters: