Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 8A
  • VDRM: 700V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 50mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Description

The BCR8FM-14LC 700V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for white goods and home appliance applications.

Applications

  • Low inrush current AC load
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR8FM-14LC#BB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220FP3#TubeYes
BCR8FM-14LC#BG0ObsoleteN/AOut of StockContactTO-220FPA3#TubeNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?