Warning message
Please log in or register to access this secure document.
Features
- IT (RMS) : 5 A
- VDRM: 800 V (Tj =125°C)
- Tj: 150°C
- IFGTI, IRGTI, IRGT III:30 mA
- Viso: 1800 V
- Insulated Type
- Planar Passivation Type
- UL Recognized: File No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: