Features
- IT (RMS): 3A
- VDRM : 800V (Tj = 125 °C)
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 150 °C
- Planar passivation type
Description
The BCR3AS-14B 700V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Small motor control
- Heater control
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| BCR3AS-14B-T13#B00 | Obsolete | N/A | Out of Stock | Contact | MP-3A | 4# | Embossed Tape | Yes |
| BCR3AS-14B#B00 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | MP-3A | 4# | Tube | Yes |
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
Quality & Reliability (1)
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
Marketing Collateral (1)