Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 25A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGTIII: 50mA
  • Viso: 2000V
  • Maximum junction temperature of 150 °C
  • Insulated type
  • Planar type

Description

The BCR25RM-12LB 600V, 25A Triac for medium power use offers a 2V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.

Applications

  • Contactless AC switches
  • Electric heater control
  • Light dimmers
  • On/Off and speed control of small induction motors
  • On/Off control of copier lamps
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
BCR25RM-12LB#B00ObsoleteN/AIn StockTO-3PFM3#Tube1Yes
BCR25RM-12LB#B01ObsoleteN/AOut of StockTO-3PFM3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?