Features
- IT (RMS): 1A
- VDRM: 600V
- IRGTI, IRGTI, IRGT III: 7mA
- Tj: 125 °C
- Planar passivation type
- RoHS compliant
- Halogen-free (PRSS0003DJ-A)
- Completely Pb-free (PRSS0003DJ-A)
Description
The BCR1AM-12A 600V, 1A Triac for low power use offers a 2V gate trigger voltage, 7mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Washing machines
- Electric fans
- Air cleaners
- Solid state relays
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| BCR1AM-12A-A6#BD0 | Obsolete | N/A | Out of Stock | Contact | TO-92 | 3# | Bag | Yes |
| BCR1AM-12A-A6#C01 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TO-92* | 3# | Bag | Yes |
| BCR1AM-12A-A6#FD0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TO-92 | 3# | Bag | Yes |
| BCR1AM-12A-TB#BD0 | Obsolete | N/A | Out of Stock | Contact | TO-92 | 3# | Adhesive Tape | Yes |
| BCR1AM-12A-TB#C01 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TO-92* | 3# | Adhesive Tape | Yes |
| BCR1AM-12A-TB#FD0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TO-92 | 3# | Adhesive Tape | Yes |
| BCR1AM-12A#BD0 | Obsolete | N/A | Out of Stock | Contact | TO-92 | 3# | Bag | Yes |
| BCR1AM-12A#C01 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TO-92* | 3# | Bag | Yes |
| BCR1AM-12A#FD0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TO-92 | 3# | Bag | Yes |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Change Notice
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change Notice
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.