Features
- IT (RMS) : 12 A
- VDRM : 600 V
- IFGTI, IRGTI, IRGTIII: 50 mA
- Viso: 1800V
- Insulated Type
- Planar Passivation Type
- Tj: 150 °C
- UL Recognized: File No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: