Features
- IT(RMS): 10A
- VDRM: 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 30mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Description
The BCR10FM-12LB 600V, 10A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Motor control
- Heater control
- Power supply
- Solid state relay
Applied Filters: