Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Boost Current Limit (A)
Input Voltage Range (V)
Logic Voltage (Min)
On Voltage Range (V)
Off Voltage (Min) (V)
VBOOST (V)
VOFF/VN
Logic Voltage (Max)
VLOGIC
VCOM amplifiers (#)
Gamma (#)
Input Voltage (Min) (V)
Input Voltage (Max) (V)
On Voltage (Max) (V)
Advanced Features
Lead Count (#)
Pkg. Type
Integrated Automotive TFT-LCD Power Supply Regulator
Active
1ku | $3.19
Samples Available
—
2.5 - 5.5
—
—
—
—
—
—
—
—
—
2.5
5.5
—
—
28
QFN
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET
Active
1ku | $3.03
Samples Available
1.5
2.5 - 5.5
0.8
7 - 33
-10
0 - 15
-10 to 0
V<sub>IN</sub>
0.8 to VIN
1
0
2.5
5.5
33
OCP, OVP, UVLO, UVP, and OTP Protection
28
QFN
High Efficiency Power Supply for Small Size Displays
Active
1ku | $1.03
Samples Available
1.8
2.8 - 4.4
1.1
5 - 5.7
-5.7
5.15 - 6
-5.7 to -5
5.5
1.1 to 5
—
—
2.8
4.4
5
Over Current protection and Over temp protection, Over/Under voltage
20
TQFN
High Efficiency Power Supplies for Small Size Displays
—
Active
1ku | $0.79
Samples Available
1.6
2.5 - 5
1.1
4.5 - 7
-7
4.65 - 7.3
-7 to -4.5
5.5
1.1 to 5.5
—
—
2.5
5
4.5
18mm2 solution PCB area, >89% efficiency with 12mA load between VP and VN, and more...
16
WLCSP-BP
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Boost Current Limit (A)
Enabled
Boost Current Limit (A)
Input Voltage Range (V)
Enabled
Input Voltage Range (V)
Logic Voltage (Min)
Enabled
Logic Voltage (Min)
On Voltage Range (V)
Enabled
On Voltage Range (V)
Off Voltage (Min) (V)
Enabled
Off Voltage (Min) (V)
VBOOST (V)
Enabled
VBOOST (V)
VOFF/VN
Enabled
VOFF/VN
Logic Voltage (Max)
Enabled
Logic Voltage (Max)
VLOGIC
Enabled
VLOGIC
VCOM amplifiers (#)
Enabled
VCOM amplifiers (#)
Gamma (#)
Enabled
Gamma (#)
Input Voltage (Min) (V)
Enabled
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
On Voltage (Max) (V)
Enabled
On Voltage (Max) (V)
Advanced Features
Enabled
Advanced Features
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products