Skip to main content
Renesas Electronics Corporation

Features

  • Can be used for an analog transceiver for the following interfaces:
    • Universal Serial Bus Specification Revision 2.0*1
    • Battery Charging Specification Revision 1.2
  • Supports multi-port (1, 2, 3, and 4 ports are available)
  • Technology is TSMC's 28nm HPC+ (High-Performance Compact Plus) 1p10M
  • Supply voltage can be applied - 0.90V for nominal and 1.0V for overdrive of core voltage, 1.8V and 3.3V for I/O voltage
  • USB transfer mode is High-Speed (480Mbps), Full-Speed (12Mbps), and Low-Speed (1.5Mbps) modes
  • A terminal resistance, pull-up resistor, and pull-down resistor are included
  • Input reference clock is 48MHz, 30MHz, 24MHz, and 20MHz

Description

Renesas' USB 2.0 transceiver is a useful analog multi-port transceiver hard macro for UTMI+ (USB 2.0 Transceiver Macrocell Interface +) Level 3. Fabricated using TSMC's 28nm HPC+ (High-Performance Compact Plus) process, this macro can be configured to operate as a USB 2.0 peripheral or USB 2.0 host controller.

*1 Before purchasing or using any Renesas products, please refer to the latest product manual and/or datasheet in advance.

Parameters

AttributesValue
ProtocolUSB 2.0
FunctionPHY, Transceiver
ProcessTSMC 28nm HPC+
Data Rate (Mbps)480, 12, 1.5
InterfaceUTMI+ Level 3
Number of Channels1, 2, 3, 4 lanes
Input Freq (MHz)48 - 48, 30 - 30, 24 - 24, 20 - 20
Supply Voltage Range (V)Core: 0.90 or 1.0V, I/O: 1.8 and 3.3V
Part NumberStatusProtocolFunctionProcessData Rate (Mbps)InterfaceNumber of ChannelsInput Freq (MHz)Supply Voltage Range (V)
AT28_US20001FCPNActiveUSB 2.0PHY, TransceiverTSMC 28nm HPC+480, 12, 1.5UTMI+ Level 31, 2, 3, 4 lanes48MHz, 30MHz, 24MHz, 20MHzCore: 0.90 or 1.0V, I/O: 1.8 and 3.3V
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?