| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | USB 2.0 |
| Function | PHY, Transceiver |
| Process | TSMC 28nm HPC+ |
| Data Rate (Mbps) | 480, 12, 1.5 |
| Interface | UTMI+ Level 3 |
| Number of Channels | 1, 2, 3, 4 lanes |
| Input Freq (MHz) | 48MHz, 30MHz, 24MHz, 20MHz |
| Supply Voltage Range (V) | Core: 0.90 or 1.0V, I/O: 1.8 and 3.3V |
| Data Rate RS-485/RS-232 | High-Speed (480Mbps), Full-Speed (12Mbps), Low-Speed (1.5Mbps) |
| Input Freq (MHz) | 48 - 48, 30 - 30, 24 - 24, 20 - 20 |
Renesas' USB 2.0 transceiver is a useful analog multi-port transceiver hard macro for UTMI+ (USB 2.0 Transceiver Macrocell Interface +) Level 3. Fabricated using TSMC's 28nm HPC+ (High-Performance Compact Plus) process, this macro can be configured to operate as a USB 2.0 peripheral or USB 2.0 host controller.
*1 Before purchasing or using any Renesas products, please refer to the latest product manual and/or datasheet in advance.