Skip to main content
Renesas Electronics Corporation

Features

  • FPD-Link Receiver can be used for an analog receiver with the ANSI/TIA/EIA-644 interface (Except for the voltage range of VIN)
  • Technology: TSMC 28nm HPC+ (High-Performance Compact Plus) 1p10M
  • Supply voltage can be applied at 1.0V for overdrive of the core voltage, 1.8V for the I/O voltage
  • With an input clock at 71.5MHz, the maximum data rate of each channel is 500Mbps
  • Clock Monitor function can detect an anomaly status of the input clock (CLK_P/N) and the Phase-Locked Loop (PLL) output clock

Description

Renesas' Flat Panel Display Link (FPD-Link) Receiver is a useful 5-channel LVDS receiver. This IP enables the 1:7 serial-to-parallel conversion of TSMC's 28nm HPC+ (High-Performance Compact Plus) process.

Parameters

AttributesValue
ProtocolFPD-Link
FunctionReceiver
ProcessTSMC 28nm HPC+
Data Rate (Mbps)500
InterfaceLVDS
Number of Channels5
Input Freq (MHz)71.5 - 71.5
Supply Voltage Range (V)Core: 1.0V, I/O: 1.8V
Part NumberStatusProtocolFunctionProcessData Rate (Mbps)InterfaceNumber of ChannelsInput Freq (MHz)Supply Voltage Range (V)
AT28_LVD0005LVDSRX5CHLBT2_R90ActiveFPD-LinkReceiverTSMC 28nm HPC+500LVDS571.5MHzCore: 1.0V, I/O: 1.8V
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?