Skip to main content
Renesas Electronics Corporation
Flat Panel Display Link Receiver IP (TSMC 28nm HPC+)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolFPD-Link
FunctionReceiver
ProcessTSMC 28nm HPC+
Data Rate (Mbps)500
InterfaceLVDS
Number of Channels5
Input Freq (MHz)71.5
Supply Voltage Range (V)Core: 1.0V, I/O: 1.8V
Data Rate RS-485/RS-232500
Input Freq (MHz)71.5 - 71.5

Description

Renesas' Flat Panel Display Link (FPD-Link) Receiver is a useful 5-channel LVDS receiver. This IP enables the 1:7 serial-to-parallel conversion of TSMC's 28nm HPC+ (High-Performance Compact Plus) process.