Skip to main content
Renesas Electronics Corporation

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports single, dual, quad I/O, QPI, and XiP operations
  • Double transfer rate (DTR) operation up to 84MHz
  • SPI clock frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

Description

The AT25SF0641C is a 64Mbit serial peripheral interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It stores program code that can be copied from flash memory to embedded or external RAM during system boot. It also supports direct code execution from flash memory through execute-in-place (XiP) operation.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)2.7 - 3.6
Speed133 MHz
InterfaceSingle SPI, Dual SPI, Quad SPI, QPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)5
Key BenefitStandard features

Package Options

Product Comparison

Image
Image
AT25SF0641CAT25QF0641C
Operating Voltage Range2.7 - 3.62.7 - 3.6
Interface Dual SPI, QPI, Quad SPI, Single SPI QPI, Quad SPI
Read Current (mA)55

Application Block Diagrams

Medium-graphics HMI with integrated touch block diagram showing MCU-based CTSU, display, touch, rotary controls, voice input, and haptics.
Scalable Medium-Graphics HMI Platform
Scalable medium-graphics HMI design combines display, touch, and voice interaction across integrated and connected architecture variants.

Applied Filters: