Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Devices QML qualified in accordance with MIL-PRF-38535
  • Detailed electrical and screening requirements are contained in SMD# 5962-96713 and Renesas' Intersil QM Plan
  • 1.25 micron radiation hardened SOS CMOS
  • Total dose >300K RAD (Si)
  • Single Event Upset (SEU) immunity: <1 x 10-10 errors/bit/day (Typ)
  • SEU LET threshold >100 MEV-cm2/mg
  • Dose rate upset >1011 RAD (Si)/s, 20ns pulse
  • Dose rate survivability >1012 RAD (Si)/s, 20ns pulse
  • Latch-up free under any conditions
  • Military temperature range -55 °C to +125 °C
  • Significant power reduction compared to ALSTTL logic
  • DC operating voltage range 4.5V to 5.5V
  • Input logic levels
    • VIL = 0.8V Max
    • VIH = VCC/2 Min
  • Input current ≤ 1µA at VOL, VOH
  • Fast propagation delay 20ns (Max), 13ns (Typ)

Description

The Intersil ACTS74MS is a radiation hardened Dual D flip-flop with Set(s) and Reset (R). The logic level at data input is transferred to the output during the positive transition of the clock. The Set and Reset are independent from the clock and accomplished by a low level on the appropriate input. The ACTS74MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The ACTS74MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or a 14-lead Ceramic Dual-In-Line package (D suffix).

Part NumberStatusSamplesStockRoHSPackageCarrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ACTS74HMSR-02ObsoleteAvailableOut of StockRoHS:EN
RoHS:JA
DIEDie Waffle PackNot Applicable5962F9671302V9AYesNone100-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?