Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Traditional 8 OE# pins allow hardware control of 8 outputs
  • 20 SMBus bits enable software control of each output
  • Simple 3-wire sideband interface enables real-time control of all 20 outputs
  • Low-power HCSL (LP-HCSL) outputs reduce device power consumption by 50%
  • 85Ω output impedance eliminates 80 resistors, saving 130mm² of board area
  • 9 selectable SMBus addresses
  • Spread-spectrum compatible
  • Operating temperature range: -40°C to +105°C
  • 6mm × 6mm VFQFPN package

Description

The 9QXL2002B is a 20-output very-low additive phase jitter fanout buffer for PCIe Gen1 to Gen7 applications. It provides three methods to control output enables: standard OE# pins, SMBus enable bits, and a simple 3-wire serial interface (side-band interface) that operates independently of the SMBus. The side-band interface is enabled via a hardware strap and operates simultaneously with the OE# pins and SMBus enable bits. It offers integrated terminations for 85Ω transmission lines.

Parameters

AttributesValue
Diff. Outputs20
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)650
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.85800.5

Product Comparison

Image
Image
Image
9QXL2002B9QXL2001B9QXL2001C
Temp. Range (°C)-40 to 105°C-40 to 85°C-40 to 105°C
Additive Jitter6.1fs7.4fs4fs
Power Consumption Typ (mW)650488720

Applications

  • Servers
  • Storage
  • Networking
  • Accelerators

Applied Filters: