Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Low skew, fanout buffer
  • SMBus for functional and output control
  • Single bank 1-6 differential clock distribution
  • 1 pair of differential feedback pins for input to output synchronization
  • Supports up to 2 DDR DIMMs
  • 266MHz (DDRI 533) output frequency support
  • 400MHz (DDRII 800) output frequency support
  • Programmable skew through SMBus
  • Individual output control programmable through SMBus
  • OUTPUT - OUTPUT skew: <100ps
  • Output Rise and Fall Time for DDR outputs: 650ps - 950ps
  • DUTY CYCLE: 47% - 53%
  • 28-pin SSOP/TSSOP package
  • RoHS compliant packaging

Description

Dual DDR I/II fanout buffer for VIA Chipset

Applied Filters: