Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 6 - 100 MHz Differential low power push pull (HCSL compatible) output pairs
  • 32-pin QFN; space-savings
  • Push Pull outputs
  • Low power consumption, reduced component count
  • PCIe Gen2
  • Spread spectrum capability; reduced EMI when needed
  • D2/D3 SMBus Write/Read SMBus address
  • Cycle-to-cycle jitter <125 ps
  • Output-to-output skew < 100 ps
  • Current consumption < 40 mA
  • PCIe Gen2 phase jitter < 3.0 ps RMS

Description

The 9FGL699 is a 6-output low-power clock sythesizer for PCIe Gen2. It runs from a 25 MHz XTAL, provides spread spectrum capability, and has an SMBus for software control of the device.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9FGL699AKLFObsoleteN/AOut of StockVFQFPN32#Tray30490#Yese3 Sn0 to 70°C
9FGL699AKLFTObsoleteN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?