Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 16 PCIe Gen2 Lanes, 4 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HPES16T4G2ZABXObsoleteN/AOut of StockSBGA288#CNoTray
89HPES16T4G2ZABX8ObsoleteN/AOut of StockSBGA288#CNoReel
89HPES16T4G2ZABXGObsoleteN/AOut of StockSBGA288#CYesTray
89HPES16T4G2ZABXG8ObsoleteN/AOut of StockSBGA288#CYesReel
89HPES16T4G2ZBBXObsoleteN/AOut of StockSBGA288#CNoTray
89HPES16T4G2ZBBX8ObsoleteN/AOut of StockSBGA288#CNoReel
89HPES16T4G2ZBBXGObsoleteN/AOut of StockSBGA288#CYesTray
89HPES16T4G2ZBBXG8ObsoleteN/AOut of StockSBGA288#CYesReel
89HPES16T4G2ZBBXIObsoleteN/AOut of StockSBGA288#INoTray
89HPES16T4G2ZBBXI8ObsoleteN/AOut of StockSBGA288#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?