Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 channel USB 3.0 signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • Low-cost pin-strapped configuration
  • Commercial and Industrial temperature
  • System Development Kit (SDK) available

Description

The IDT 89HP0504UB 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HP0504UBZBNRGObsoleteN/AOut of StockVFQFPN36#CYesTray
89HP0504UBZBNRG8ObsoleteN/AOut of StockVFQFPN36#CYesReel
89HP0504UBZBNRGIObsoleteN/AOut of StockVFQFPN36#IYesTray
89HP0504UBZBNRGI8ObsoleteN/AOut of StockVFQFPN36#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?