Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 22 PCIe Gen2 Lanes, 16 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true multi-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides 22 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89H22H16G2ZCBLObsoleteN/AOut of StockFCBGA1156#CNoTray
89H22H16G2ZCBLGObsoleteN/AOut of StockFCBGA1156#CYesTray
89H22H16G2ZCBLIObsoleteN/AOut of StockFCBGA1156#INoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?